Products
Service & Support
Industries & Solutions
Company

Detect vulcanization progress at a glance

Detect vulcanization progress at a glance

Do you need to know what the current status of the vulcanization process is at all times? No problem with the SmartLight LED stack light. Its color spectrum is individually definable and can be changed on-the-fly. All the sensor signals are collected by an IO-Link master module which controls the stack light. This lets you see at a glance when the vulcanization process should be finished. So that you can introduce the next process steps without wasting time.

Features

  • Always be informed of progress and trends
  • Individually definable, versatile color spectrum
  • Display can be changed on-the-fly with no mechanical changes – thanks to IO-Link

Downloads

  • Industry brochure tire industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue