Products
Service & Support
Industries & Solutions
Company

Detect rake position

Detect rake position

Using pressure-rated inductive sensors the end positions on the rake is easily and reliably detected. Correct function of the rake ensures that floating trash at the inlet cannot result in a costly shutdown or in diminished performance. The overall efficiency of the system is maximized.

The features

  • High pressure rating
  • Easy to install

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue