Products
Service & Support
Industries & Solutions
Company

Detect piston position in ex zones

Detect piston position in ex zones

The highest safety requirements, such as redundant systems, are required in power plants. The compact, redundant magnetostrictive linear position sensor from Balluff feature up to three independent measuring tracks and three independent electronic circuits in one rod. This rugged, absolute system can be freely configured and easily placed in service. Are your hydraulic cylinders destined for Ex zones? For safe use in Ex zones 0 and 1, Balluff offers flameproof magnetostrictive linear position sensors.

Features

  • Compact and space-saving
  • Non-contact and wear-free
  • Monitoring of all channels via LEDs
  • Versions for Ex zones 0, 1 and 2
  • Pressure rated versions up to 600 bar
  • Range of interfaces available
  • Many international approvals

Downloads

  • Industry brochure fluid power technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue