Products
Service & Support
Industries & Solutions
Company

Detect levels for immersion painting

Detect levels for immersion painting

Balluff offers capacitive immersion sensors that reliably detect even high- conductive media used for cathodic e-coating. They also reliably mask out foam, liquid films and contamination of any kind to provide true results. Another advantage is the flexible use of these sensors, because our capacitive sensors can be installed in plastic and metal tanks.

The features

  • Chemically resistant 1.4404 stainless and PEEK housing
  • Very good foam and buildup compensation
  • Media temperature up to 105 °C
  • Condition Monitoring with IO-Link version available

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue