Products
Service & Support
Industries & Solutions
Company

Detect intermediate positions

Detect intermediate positions

Today's requirements on a weir far exceed the mere opening or closing of a gate, since the level also needs to be precisely set. Here our inclination sensors enable precise detection of intermediate positions. These sensors are also highly compact and therefore easy to integrate.

The features

  • Wide temperature range
  • Analog output 4 to 20 mA

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue