Products
Service & Support
Industries & Solutions
Company

Detect carbon fiber reinforced blanks in grippers

Detect carbon fiber reinforced blanks in grippers

When the trimmed carbon fibers are inserted during the preform process, our ultrasonic sensors check whether the gripper is correctly holding the mat. By doing so they ensure that the carbon fiber blanks are correctly formed. Dust and dirt which could affect photoelectric sensors have no impact on ultrasonic sensors. And in contrast to capacitive sensors, these rugged jacks-of-all- trades simply ignore any electrostatic discharge that might arise.

The features

  • Generous detection range (25 mm up to 6 m), even for greater object distances
  • Extreme precision with high resolution and no blind zones
  • Insensitive to environmental effects such as dirt or dust
  • Rugged, precise measuring principle, unaffected by color or surface composition

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue