Products
Service & Support
Industries & Solutions
Company

Detect bubbles and determine flow rate

Detect bubbles and determine flow rate

Do you want to control your plant down to the last angle? Very fine light beams enable you to make highly precise measurements even in thin pipes and tubes. Our photoelectric Micromote sensors use common physics effects for this purpose. Depending on light refraction and attenuation, liquid quantities and conditions can be determined indirectly and the correct dosing volumes can be determined. Simply clamp on the sensor and the signal can be evaluated with a suitable standard amplifier or your own evaluation electronics.

The features

  • Can be installed in tubes and thin pipes
  • Prevents the waste of expensive liquids
  • Available for all common tube sizes

Downloads

  • Industry brochure life science – medical and laboratory applications
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue