Products
Service & Support
Industries & Solutions
Company

Detect both speed and rotation direction

Detect both speed and rotation direction

With inductive standard sensors you can detect the speeds of shafts in plant engineering. Two sensors are all you need to detect speed and rotation direction.

The features

  • Simple installation: generous switching distance
  • Reliable operation: extended temperature range down to –40 °C
  • High equipment uptime: non-contact detection
  • No additional protection measures required: insensitive to contamination

Downloads

  • Industry brochure drive technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue