Products
Service & Support
Industries & Solutions
Company

Continuously monitor oil temperature

Continuously monitor oil temperature

Media contacting temperature sensors allow the hydraulic fluid temperature to be reliably monitored in the hydraulic power unit. Since this takes place within the hydraulic circuit, our sensors ensure the proper viscosity of the fluid and thereby the performance capability of your machine. Critical process conditions such as a temperature limit can be controlled directly via the switching output. An analog output provides continuous measurement results. This assists with process stability.

Features

  • M12 connector for simple installation
  • With rotating, easy to read display: flexible installation and operating convenience
  • Compact form factor and high resistance to vibration

Downloads

  • Industry brochure fluid power technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue