Products
Service & Support
Industries & Solutions
Company

Contactless transmittion of power and data on interchangeable grippers

Contactless transmittion of power and data on interchangeable grippers

Inductive couplers are the right choice for automating gripper changing because inductive couplers transfer signals and power contact-free over an air gap. The signal transmission is unaffected by paraffinic release agents. Mechanical contacting of contamination sensitive connectors is eliminated, and the robot has a continuous radius of movement of 360 degrees.

The features

  • Maintenance-free transmission without mechanical wear or cable breaks
  • Simplest installation via plug-and-play
  • Short setup times thanks to automated gripper changing
  • Increase in function queries, even in previously inaccessible places
  • Simple network connection with IO-Link

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue