Products
Service & Support
Industries & Solutions
Company

Check assembly result

BVS industrial cameras

Check assembly result

Balluff industrial cameras permit the best results in quality assurance. In the electronics production area, for example, it is possible to check whether all the components of a device have been correctly mounted. You can also read bar and data matrix codes with which each part can be identified. Furthermore, the cameras are easy to integrate into conveyor systems where they enable 100 % inline control of parts and assemblies.

Features

  • Enables fast and reliable inspection of parts and assemblies
  • User-friendly user interface
  • Standardized data interfaces

Related topics

Downloads

  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue