Products
Service & Support
Industries & Solutions
Company

Bundle signals and save money

Bundle signals and save money

Our IO-Link sensor hubs made of plastic or metal collect the signals from the sensors embedded in the gripper and pass them along in bundled form to the controller. The controller can be connected to a 16-port IO-Link master, which records the signals of up to 272 sensors. This reduces your wiring effort, saves weight and reduces cost.

Features

  • Easy to install
  • Central parameter setting
  • Continuous diagnostics

Downloads

  • Industry brochure plastics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue