Products
Service & Support
Industries & Solutions
Company

Apple Picking Platform: Monitoring the Platform Position

Apple Picking Platform: Monitoring the Platform Position

How can you ensure a level horizontal position of the apple picking platform? By using two inclination sensors. Install one inclinometer in the floor of the vehicle to allow the vehicle inclination to be reliably measured and the platform angle corrected. You install the second sensor beneath the platform so its actual tilt angle can be reported. In this way you guarantee precise position control and safety of the workers.

The features

  • CE, cULus, WEEE certification
  • Wide temperature range (–25...85 °C)

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue