Products
Service & Support
Industries & Solutions
Company

Access control

Access control

With industrial RFID systems you restrict access to machines for both safety and to prevent tampering. Distinguishing between people enables limited access to certain screens. The view of the interface can be automatically changed. Access control allows operator work times to be viewed and regular maintenance to be performed.

Features

  • Reliable reading through 3 mm thick stainless steel wall on 125 kHz RFID antenna
  • Color coded key pendants for various user roles

Downloads

  • Industry brochure filling and packaging Industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue