
Front flush pressure sensors

Alternative products
Discontinued
|
Recommended alternative
|
|
![]() |
![]() |
|
BSP0062BSP V002-IV003-A02A0B-S4- |
BSP00ZHBSP V002-IV009-P00S2B-S43,841.65 CNY |
|
Measuring range | –1...2 bar | –1...2 bar |
---|---|---|
Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
Overload pressure | 10 bar | 10 bar |
Burst pressure | 15.00 bar | 15 bar |
Operating voltage Ub | 18...36 VDC | 18...30 VDC |
Analog output | Analog, current 4…20 mA | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
Switching output | PNP normally open/normally closed (NO/NC) | 2x PNP/NPN NO/NC selectable |
Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
Process connection | G 1/2" (DIN 3852) front-flush | G 1/2" (DIN 3852) front-flush |
Process connection material | 1.4404 stainless steel | 1.4404 stainless steel |
Gasket, material | FKM | FKM |
Housing material |
Stainless steel (1.4301) PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
Media temperature | -40...125 °C | -40...125 °C |
Ambient temperature | -40...85 °C | -40...85 °C |
IP rating | IP67 | IP67, when threaded in |
Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
