
Inductive proximity switches and proximity sensors
Product Features
Alternative products
|
Not available in Webshop
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BES061TBES 516-3007-E4-C-S49-00,2-018718.20 CNY |
BES00J2BES 516-3007-E4-C-S49-00,2718.20 CNY |
BES00J3BES 516-3007-E4-C-S49-00,3718.20 CNY |
|
Dimension | Ø 4 x 27 mm | Ø 4 x 27 mm | Ø 4 x 27 mm |
---|---|---|---|
Style Housing | D4.0 | D4.0 | D4.0 |
Installation | for flush mounting | for flush mounting | for flush mounting |
Range | 0.8 mm | 0.8 mm | 0.8 mm |
Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz |
Housing material | Stainless steel | Stainless steel | Stainless steel |
Material sensing surface | PBT | PBT | PBT |
Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
IP rating | IP67 | IP67 | IP67 |
Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
