Alternative products
Discontinued
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BES033ZBES 516-3007-SA5-S16- |
BES00J5BES 516-3007-E5-C-S49647.55 CNY |
BES00JNBES 516-3007-G-E5-C-S49677.40 CNY |
|
Dimension | Ø 4 x 49 mm | Ø 4 x 41 mm | Ø 4 x 41 mm |
---|---|---|---|
Style Housing | D4.0 | D4.0 | D4.0 |
Installation | for flush mounting | for flush mounting | for flush mounting |
Range | 0.8 mm | 0.8 mm | 1.5 mm |
Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
Switching frequency | 1000 Hz | 5000 Hz | 5000 Hz |
Housing material | Stainless steel | Stainless steel | Stainless steel |
Material sensing surface | PBT | PBT | PBT |
Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
IP rating | IP65 | IP67 | IP67 |
Approval/Conformity | CE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
