Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

19.07.2018

Thermal Flow Controllers

Monitor flow using a switching function

Thermal Flow Controllers

Continuous monitoring of process media on machines and equipment contributes greatly to process security. In addition to pressure and temperature, flow is also something that always needs to be kept an eye on.

The thermal flow controllers from Balluff let you detect the flow of liquid media in direct contact, such as in machine tools, on pumps and compressors. This is how our rugged flow controllers ensure the proper function of your machine.

By detecting a reduction in the flow, they can, for example, alert you to a failure of the flow pump, a clogged filter or a leak in the hose system. Or in machining centers, they continuously monitor the flow of the cooling lubricant to protect and ensure full-service life of the tools.

Our flow controllers also stand out when it comes to monitoring other aqueous media, such as cooling water, making them indispensable in a wide range of applications.

Features

  • Directly detect liquid media
  • No moving parts, making them resistant to soiling
  • Threaded or in-line versions, depending on the flow amount and tube diameter
  • Simple to integrate, rugged M12 connector
  • Visualize flow with LED line or display

The thermal flow controllers from Balluff let you detect the flow of liquid media in direct contact

Related topics

Downloads

  • Thermal Flow Controllers

Do you have questions? Please contact us.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue