Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

25.07.2022

New generation of compact and reliable position measuring systems in profile and rod designs

Compact magnetostrictive sensors for contactless position measurement

New generation of compact and reliable position measuring systems in profile and rod designs

Where the highest precision is required for position measurement in confined spaces, Balluff offers a new generation of magnetostrictive sensors in rod and profile designs. Through the IO-Link interface, conditions such as temperature, humidity and service life can also be recorded. This information can be used for intelligent condition monitoring and offers you additional options for reducing unplanned downtime.

Where there is little space, the BTL mini rod shows its strengths

The extremely space-saving magnetostrictive sensor in a new mini rod design is particularly suitable for use in hydraulic cylinders for position feedback, in molding and rolling plants, or for lift and hoist technology. In addition, the BTL mini rod is used in injection molding machines and for monitoring the tilt angle of rotor blades in wind turbines. Furthermore, the non-contact and wear-free measurement technology guarantees a long service life and reduces downtimes.

The BTL mini rod is available in three variants, so you will always find the right product for your application. See for yourself to configure the ideal position measuring system for your application now:

BTL B1 - Rod BN/ZN - Analog

BTL C1 - Rod BN/ZN - Analog

BTL C1 - Rod BN/ZN - IO-Link

Interface

Analog (1 output)

Analog (2 outputs)

IO-Link

Ambient temperature

-40...75 °C

-40...85 °C

-40...85 °C

Linearity deviation

nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS

nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS

nnnn = 0050…0500: ± 50 µm
nnnn ≥ 0500: ± 0.012% FS

Go to the product

Go to the product

Go to the product

Reliably measure the position of movable machine parts

The position measuring systems in a profile design also impress with their compact design. The space-saving housing design enables easy integration on movable machine parts for position measurement. This makes position measuring systems in profile designs ideally suited for use in the control of hydraulic presses in the field of forming technology, for example. 

A wide range of variants is also available for the magnetostrictive position measuring systems in the profile design, which can also be individually configured. Find the right solution for your application now:

BTL C1 - Profile PF - Analog

BTL C1 - Profile PF - IO-Link

BTL B1 - Profile PA - Analog

BTL C1 - Profile PA - Analog

BTL C1 - Profile PA - IO-Link

Profile

Flat

Flat

Round

Round

Round

Interface

Analog (2 outputs)

IO-Link

Analog (1 output)

Analog (2 outputs)

IO-Link

Ambient temperature

-40...85 °C

-40...85 °C

-40...75 °C

-40...85 °C

-40...85 °C

Linearity deviation

nnnn = 0050…0500: ± 60 µm

nnnn ≥ 0500: ± 0.012% FS

± 50 µm nnnn = 0050…0500: ± 50 µm

nnnn ≥ 0500: ± 0.012% FS

nnnn = 0050…0500: ± 200 µm

nnnn > 0500: ± 0.04% FS

nnnn = 0050…0500: ± 60 µm

nnnn ≥ 0500: ± 0.012% FS

± 50 µm nnnn = 0050…0500: ± 50 µm

nnnn ≥ 0500: ± 0.012% FS

Go to the product

Go to the product

Go to the product

Go to the product

Go to the product

Features

  • Long service life, as contactless operating principle makes them wear-free due
  • Quick and easy installation due to compact design
  • Available with analog and IO-Link interface
  • Simple parameterization via IO-Link
  • Continuous monitoring of conditions such as temperature, humidity and service life for IO-Link-capable devices
  • Simultaneous measurement of multiple positions and speeds
  • Ideal for harsh industrial environments due to hermetically sealed IP67 aluminum housing

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue