04.02.2020
Laser Distance Sensor with IO-Link and Ambient Light Suppression
Precision for distance measurement

The BOD 24K photoelectric laser distance sensor ensures detection and positioning of objects for various tasks, including contour detection, distance determination and orientation monitoring in assembly applications. The precise laser beam allows you to reliably use the sensor even for small objects and object details. As a class 1 laser, it requires no additional protective measures.
The sensor provides ambient light suppression as well as a precision mode for high accuracy. You can also use its filter for reliably eliminating possible interference. Setting the various modes and functions is easy with the display and two integrated keys. Alternately, you can adjust the settings using IO-Link.
The sensor is available in two variations: 50 to 100 mm or 50 to 650 mm working distance. Three integrated mounting holes and a rotatable connector make installation and connection easy. A simple, standardized 4-pin M12 plug is used to connect the sensor.
Features
- 50…100 mm or 50…650 mm working range
- Resolution to 10 μm
- Visible laser for ease of alignment
- Class 1 laser – no additional protection measures needed
- Display for visualizing setup functions
- Comprehensive IO-Link added functions
Downloads
-
Laser Distance Sensor with IO-Link and Ambient Light Suppression