Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

15.02.2021

Inductive Washdown Sensors with Added Value

Smart Automation and Monitoring System

Inductive Washdown Sensors with Added Value

SAMS (Smart Automation and Monitoring System) stands for Balluff's comprehensive automation philosophy. On the one hand, the Smart Automation and Monitoring System comprises a large number of additional functions and additional information for each individual component while, on the other hand, it is characterized by its uniform and standardized operating, configuration and diagnosis concept.

Our new inductive IO-Link sensors are part of this system. These assure you reliable object detection even under highly challenging conditions, including the demanding cleaning processes required in washdown applications.

Our sensors are also convenient to use. You can teach the switching point precisely for your particular configuration. The output signal can also be set in various ways, so that you can use the sensor, for example, as normally open or normally closed.

Features

  • Teachable switching point
  • Washdown plus, designed especially for the most demanding cleaning processes
  • Hygiene class materials (1.4404/PBT stainless steel)
  • Expanded IO-Link functionality using SAMS (Smart Automation and Monitoring System)
  • Smart features, such as internal temperature and relative humidity monitoring

Inductive washdown sensors with added value

Downloads

  • Inductive washdown sensors– Smart Automation and Monitoring <br>System (SAMS)

Do you have questions? Please contact us.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue