Products
Service & Support
Industries & Solutions
Company

Mobile Crane: Detecting the Position of the Mobile Crane over 360°

Mobile Crane: Detecting the Position of the Mobile Crane over 360°

Our magnetic encoder systems are extremely precise at very slow rotational speeds. This makes them perfect for monitoring the position of mobile cranes in all directions. The system not only detects the direction of rotation, but also the correct position for the cab lock using reference points, all without contact and wear-free. Simply install it on the slewing ring of the crane superstructure.

The features

  • Extremely accurate with high resolution, even at very low speeds
  • Non-contacting
  • Wide temperature range (–20...80 °C)

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue