Products
Service & Support
Industries & Solutions
Company

Detect process fluids and levels continuously or switching

Detect process fluids  and levels continuously  or switching

Depending on the version, you can use our analog ultrasonic sensors for 2-point switching or for continuous level control. You benefit from maximum flexibility in selecting your monitoring type.

The features

  • Use one or two switching points, work with pure analog or analog measurement combined with two switching points
  • High flexibility, greater efficiency and high reliability for the application
  • Rectangular and cylindrical styles allow for greater freedom of design

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue