End of Cylinder Stroke Detection

End of Cylinder Stroke Detection

High pressure-rated sensors are the established standard for end-of-travel monitoring on hydraulic cylinders. These detect the end position of the stroke in hydraulic cylinders without contact and wear-free. By using the sensor for end position damping you significantly increase the reliability of the axis. To handle high forces even when space is at a premium, choose our high pressure rated M5 and M8 sensors.

Features

  • Reliable standard for up to 500 bar
  • For any cylinder or valve size – versions from M5 to M16

Downloads

  • Industry brochure fluid power technology