Products
Service & Support
Industries & Solutions
Company

Detect Positions on the Locking Cylinder

Detect Positions on the Locking Cylinder

Our pressure-rated inductive sensors detect changing positions of the locking cylinder reliably and indicate whether it is locked or unlocked. This increases the reliability of the application and ensures efficiency. By using locking cylinders you can, for example, improve the energy efficiency of the hydraulic drive on injection molding machines. Locking during the injection phase makes high holding pressure unnecessary, in turn allowing the size of the hydraulic drive system to be reduced.

Features

  • Increase the energy efficiency of machines
  • Small drive system reduces costs
  • With optional diagnostics function – for controlled locking

Downloads

  • Industry brochure fluid power technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue