Products
Service & Support
Industries & Solutions
Company

Track parabolic troughs

Track parabolic troughs

Alternatively you can track your parabolic troughs using our absolute output inclination sensors. These are highly accurate and ensure optimal orientation of the troughs with the sun's position, so that you achieve the required high temperatures and can increase the efficiency of the entire plant.

The features

  • Installation made easy by compact, robust metal housing
  • Continuous position detection, even after a power failure
  • High accuracy
  • No reference run required

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue