Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Use quick closing check valves

Use quick closing check valves

Quick acting control valves are subject to the highest requirements that often can only be met by a redundant system. Our BTL 7 magnetostrictive linear position sensor incorporates up to three independent measurement sections and three independent electronic systems in one rod. The robust, contact-free and absolute position measurement system is freely configurable. And: thanks to its compact dimensions, it can easily replace already installed, non-redundant position measuring systems.

Startpoints and endpoints can be set comfortably with a computer. And parameter sets are easy to apply, making startup fast and uncomplicated.

The features

  • 2 or 3 completely separate systems in one housing for maximum availability
  • With a measuring range of up to 7620 mm, it is also suitable for large valves
  • Compact, space-saving housing
  • Fast startup
  • Non-contact and wear-free
  • Monitoring of all channels via LEDs

Downloads

  • Industry brochure energy production