Products
Service & Support
Industries & Solutions
Company

Timber Harvester with Crane: Monitoring Park Position of the Chainsaw

Timber Harvester with Crane: Monitoring Park Position of the Chainsaw

With our inductive sensors on the attachment of a timber harvester you can easily verify the park position of the chainsaw. The sensor is attached to the swivel joint on which the chainsaw swings out. This rugged sensor reliably detects whether the chainsaw has fully retracted and if it is safe to enable the tree trunk feed.

Another advantage: These non-contact sensors are insensitive to contamination and are therefore ideal for the harsh environment of logging.

The features

  • Long service life: Wear-free thanks to contactless operating principle
  • Suitable for a variety of machines: numerous sensor variations and housing styles available (Ø 3 mm to 80 x 80 mm)
  • Quick to deploy: available worldwide from stock

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue