Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Reliably stop machines at critical times

Reliably stop machines at critical times

To be sure that in emergency situations machine hazards can be prevented or reduced, safety command devices such as E-Stop or E-Off units must be used. As a supplementary measure an E-Stop device must always be available – whether during installation, while running or during maintenance.

The features

  • Reliable disconnection of the power supply
  • Positive opening operation compliant with IEC 60947-5-1, Addendum K
  • Plug-in connection with M12 (5-pin)
  • Turn-to-release mushroom pushbutton
  • High degree of protection against dust and water
  • Compact housing, easy installation

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue