Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Reliable identification of punching tools

BIS UHF RFID system

Punch tool identification

During the anode and cathode notching process, the punch molds need to be reliably identified before loading them into the machine. This ensures the correct tooling is in place for the product variant being manufactured. With the BIS V RFID system from Balluff, operating at UHF, you can automatically validate and monitor your molds dies at ranges beyond 1m. The UHF processor has IO link enabled ports for peripheral sensor and actuator collection.

The Features

  • Processor units operate on multiple network protocols
  • IO-Link interface

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue