Process visualization using flexible SmartLights

Our SmartLight LED stack lights indicate operating states using a flexible, broad color spectrum. You can individually define all the colors from the controller and display important or critical machine and equipment states. You can define different colors with just a few commands, without having to mechanically change the LED stack lights. IO-Link simplifies installation: All changes can be made on-the-fly. The SmartLights have three selectable modes and are available optionally with an integrated sound module for acoustic alerts.