Products
Service & Support
Industries & Solutions
Company

Monitoring tool clamping distances – inductive distance sensors

Monitoring tool clamping distances

If there is a tapered geometry on the tool holder, you can detect movement transverse to the sensor axis using an inductive distance sensor. Such an arrangement is considered the classic solution for continuously monitoring measured clamping distance.

The features

  • With IO-Link and analog interface, flexible processing
  • Position indicating target, can be used as needed depending on the application
  • Simple construction, small footprint

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue