Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Identify raw materials for slurry production

BVS handheld code reader and BIS industrial RFID systems

Identify raw materials for slurry production

To produce the electrode paste for the anode and cathode at the start of battery cell production, the raw materials must first be clearly identified. The required active materials, conductive carbon blacks, solvents or binders, and additives are often marked with barcodes. At Balluff, you can find various products for reading these codes, as well as alternative identification solutions. These include handheld readers and RFID systems that identify the relevant raw materials without contact. This lets you ensure the pastes (slurry) are produced according to the recipe and that no quality defects occur.

The features

  • IP65 rating
  • Withstands falls onto concrete from up to 2 m
  • Wired or wireless variant for maximum freedom of movement

Related topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue