Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Controlling positioning of linear drives

Controlling positioning  of linear drives

Freely selectable target positions increase the flexibility of linear drives with integrated displacement measurement. The highly compact magnetic encoder is all that is needed to upgrade positioning drives including the position-controlled axis. And it is remarkably economical, since the system is easy to retrofit. In addition you can continuously evaluate the signal quality and system status or conveniently read it from the built-in LED. This assists installation, startup, normal operation as well as setup, when, for example, the machine needs to be changed over.

The features

  • Extremely accurate, even at very low speeds
  • Non-contact and maintenance-free
  • Absolute interfaces: SSi and BiSS C

Related topics

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue