Products
Service & Support
Industries & Solutions
Company

Controlling hydraulic presses

Controlling hydraulic presses

Hydraulic presses (long strokes, low stroke counts) achieve their rated force over the entire stroke travel. Magnetostrictive linear position sensors handle position monitoring. The magnetic position marker is attached to the slide or ram, and the rod with the measuring element is fixed to a location on the press along the axis. These systems with high measurement value precision and update rate are insensitive to mechanical shock, so you can still operate the machine optimally.

The features

  • High machine availability, since the sensors are insensitive to shock and vibration
  • For long strokes and low stroke counts
  • Wear-free: high durability and long service life

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue