Heat presses: Ensure the highest quality
The green tire arrives at the heat press for vulcanizing, where it is given its final shape and profile. Pressures up to 22 bar and temperatures from 165 to 200 degrees Celsius are typical. Our high-precision and durable position measuring systems from Balluff guarantee the highest tire quality even under these conditions. And for reliable identification and tracking over the entire production cycle you can choose between manual code readers and automated RFID systems.