Login

Please login to display your specific pricing
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
Avoid faults in manufacturing

BVS SmartCamera

Avoid faults in manufacturing

The BVS SC SmartCamera from Balluff enables the early detection of production faults in the manufacturing process and takes over the quality control of objects. This also makes it the optimal solution for positioning tasks in white goods assembly. For example, in stove assembly, it checks the orientation of the cooktop before it is finally assembled. To do this, it queries its optical characteristics as soon as it arrives at the assembly station and can prevent faulty assembly.

Features

  • Easily adjustable via common web browsers
  • Flexible use via any test plan creation
  • Secure, application-oriented result management
  • Multiple uses thanks to a wide range of interfaces
  • Additional sensors can be integrated via IO-Link interface

Downloads

  • Industry brochure white goods – household appliances