Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

The standard portfolio for inductive sensors

From mechanical engineering and electronics manufacturing to intralogistics, assembly and handling technology, woodworking and textile processing, automation is hardly conceivable without inductive sensors. Wherever automation takes place, detecting the presence of metallic objects, operating without contact or wear, and high reliability are in demand. You can now choose from a new entry level portfolio of BES inductive sensors from Balluff.

These precise sensors are designed for normal factory environments and offer an excellent price/performance ratio. This makes them particularly suitable for applications that are not technically demanding, but which are more demanding in terms of price and volume, like in material handling or (intra-)logistics.

Explore our sample box

Test our new inductive sensor now!


Features

  • Optimal performance for price point
  • Reliable object detection due to double switching distance
  • Environmentally friendly multi-piece packaging
  • Optimized visual monitoring with operating voltage display and 360° light

Benefit of the multi-piece packaging

Save time and waste

Our new portfolio of inductive sensors is specifically designed for standard applications in high volume quantities. Therefore, they can be ordered efficiently for larger volume quantities. Environmentally friendly multi-packaging of 25 pieces eliminates the need for time-consuming unpacking of individual sensors. The mounting material is included separately. This saves time and packaging waste.

  • Compact and space-saving design
  • Save time on unpacking and assembly
  • Reduction of plastic packaging material

Select your inductive sensor now

BES060N

BES060T

BES060R

BES060U

BES060P

BES060M

BES060N

Dimension
Ø 8 x 45 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP normally open (NO)
Switching frequency
600 Hz
Housing material
Die-cast zinc, nickel-plated
PC
Material sensing surface
PBT
Connection
Connector, M8x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
More product details
BES060T

Dimension
Ø 8 x 65 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP normally open (NO)
Switching frequency
600 Hz
Housing material
Die-cast zinc, nickel-plated
PC
Material sensing surface
PBT
Connection
Connector, M8x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
More product details
BES060R

Dimension
Ø 12 x 45 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP normally open (NO)
Switching frequency
350 Hz
Housing material
Die-cast zinc, nickel-plated
PC
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
More product details
BES060U

Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP normally open (NO)
Switching frequency
350 Hz
Housing material
Die-cast zinc, nickel-plated
PC
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
More product details
BES060P

Dimension
Ø 18 x 45 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP normally open (NO)
Switching frequency
300 Hz
Housing material
Die-cast zinc, nickel-plated
PC
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
More product details
BES060M

Dimension
Ø 18 x 65 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP normally open (NO)
Switching frequency
300 Hz
Housing material
Die-cast zinc, nickel-plated
PC
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
More product details

Our accessories for you

With the optionally available clamp holder, the sensors can be quickly mounted without tools and, if necessary, also replaced "plug and play".

After the sensor has been mounted easily with its simple clamp holder, its specially developed plastic backend with LEDs gives you a 360° functional display of the sensor status. In addition to the switching status, it also shows the power supply status and the fault condition, e.g. short circuit. This means you have everything in view to identify errors more quickly, reduce downtimes, and increase system availability.

BAM045T

BAM045W

BAM045U

BCC02NU

BCC02NW

BCC034A

BCC034C

BAM045T

Use
For M08 sensors
Material
PBT
Dimension
Ø 14 x 50 mm
Mounting part
Clamps
More product details
BAM045W

Use
For M12 sensors
Material
PBT
Dimension
Ø 18 x 50 mm
Mounting part
Clamps
More product details
BAM045U

Use
For M18 sensors
Material
PBT
Dimension
Ø 24 x 50 mm
Mounting part
Clamps
More product details
BCC02NU

Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PVC gray, 2 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP69K
Approval/Conformity
CE
cULus
WEEE
More product details
BCC02NW

Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PVC gray, 5 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP69K
Approval/Conformity
CE
cULus
WEEE
More product details
BCC034A

Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PVC gray, 2 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
More product details
BCC034C

Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PVC gray, 5 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
More product details


Register now to get a free sample box!

Simply fill in the form with your details and receive a free sample box.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.