Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

Efficient monitoring of motors

Efficient monitoring of engines

The entire production plant only runs if all motors are running smoothly. However, the loads on the various drives are sometimes higher than specified by the motor manufacturer. A deflection of the drive shaft or overheating of the motor reduces its performance. The result is an unplanned failure, which entails effort and costs.

A typical example is the overloading of conveyor belts. The more load carriers on the belt, the higher the production efficiency, until the motor fails. The Portable Monitoring System can prevent this. It is quick and easy to install, monitors temperature and vibration and thus provides continuous information on the condition of the motor.

Do you have questions? Please contact us.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.