Career
Company

Identifying

Identifying in industrial environments using RFID and barcode readers

Identifying

By using industrial identification systems you ensure that in an automated production process the right parts arrive at the right place at the right time and in the right quantity – for example in asset tracking, production control or intralogistics. These systems ensure quality and help you to reduce costs.

If you need to uniquely identify a production object for material flow control, a data carrier will be required. This could be an RFID or barcode label or imprinted barcode.

As the object with the data carrier moves through production, a reader located wherever the object needs to be identified can read out the data (such as a serial number) from the data carrier. This data is sent to a processor unit which in turn passes it on to a PLC, PC or higher IT level. The data can then be used to make decisions about production or quality.

There are basically two technologies available to you for identification: RFID, Radio Frequency Identification, which uses radio waves and barcode readers, which record images which you analyze in software.

Identification Technologies

RFID

RFID systems are either ultra-high frequency (UHF), high frequency (HF) or low frequency (LF). They typically consist of three components: Data carriers (for data storage), read/write head or antenna (for data transmission) and processor unit (for data communication).

  • UHF provides communication with data carriers over up to 6 m of range with simultaneous reading of multiple data carriers (multi-tagging).

  • HF with its high speed enables parts tracking at close range up to 400 mm. Data carriers have various properties (e.g. for high temperature, with large memory capacity and for attaching to metal).

  • LF data carriers are ideal for challenging conditions, such as in metallic surroundings. They are therefore often used in tool identification.

Barcode readers

Barcode readers read 1D and 2D barcodes. Their range is from a few millimeters up to several meters.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.