Detect rotor speed
Inductive sensors from Balluff detect the rotor speed in your turbine with extreme reliability even at temperatures –40 °C. Two inductive sensors aimed at the rotor lock are all you need for detecting the speed and direction of rotation and protecting the plant from overspeed.
The features
- High switching distance
- Extended temperature range
- Contactless detection
- Insensitive to contamination
Downloads
-
Industry brochure energy production