- Simplifying Network Topology
- Transmit power and data without contact
- Full transparency all the time
- For high production quality
- More flexibility was never easier
- Continual, non-contact linear position measurement
- Complete ID solutions for transfer systems
- Fast parameter replacement, minimum scrap
- Simple handling, versatile application and economical
- Simplify industrial vision applications
- Automated tool management with RFID
- Information exchange and data transport across all levels
- Easy Hazardous Area Safeguarding
- Wear-free and tamper-proof
- For pneumatics and hydraulics
- For extreme welding conditions
- Condition monitoring and condition-based maintenance
Simple handling, versatile application and economical
Simple handling, versatile application and economical
Continuously monitor position during movement
When other travel measuring systems are too large, too slow, too imprecise or too inflexible, you can count on the BML-SL1 absolute magnetic encoder. It is ideal when you need high absolute accuracy of positions and end-of-travel. Specifically developed for measuring and positioning tasks, it is rapid, highly precise and can be used in any industry. The encoder is compact, making it easy to integrate, simple to use and extremely cost-effective.
Special flexibility comes from its built-in IO-Link interface, which also allows you to conveniently connect the measuring system. Format setup and adjustment are fast and easy using this communication standard because you can easily enter all the parameters from a central location. Using IO-Link you can output position information and easily view it on the controller; you monitor the target position and continually check positions during the move.
With the BML SL1 you get all the advantages of a magnetic tape system and the innovative interface of the controller world.
Downloads
-
Technical catalog – products for efficient automation
-
Performance portfolio – We speak IO-Link. Worldwide – in all areas