Reliable Detection of Piston Position
We offer magnetic field sensors to you for Ex zones 0/20 — environments where explosive dusts, gases and vapors are present continuously, often or over a long period.
These sensors are simple to install. They are inserted into T-slots from above or installed on round or tie-rod cylinders using suitable brackets.
A cable is used to connect each sensor quickly and conveniently to the appropriate isolation amplifier outside the Ex zone. Since the cable is potted into the sensor, safe integrity is ensured. The amplifier with relay output acts as an interface between electrical signals from the potentially explosive area and the safe zone. You can also get the isolation amplifier from Balluff – reliable quality from a single source.
- Approvals for zones 0 (1G) and 20 (1D)
- Can be quickly and easily inserted into the T-slot from above, with clamping fixture
- Sensor, mounting bracket and isolation amplifier available from a single source