Fundamentals of Automation

Man as a paradigm for automation

A machine works – to put it simply – like a person. Just as we humans perceive our surroundings using our sensory organs, a machine detects its environment using sensors, devices and distance measurement systems. The machine continually picks up signals and sends them over the network to the controller. The controller interprets them as input signals and sends them as output signals to the actuators. For example to valves, drives or stack lights which in turn trigger an action and set the machine in motion.

Our body and its technical counterpart

A machine is the technical counterpart to the human body:

  • Sense of sight, taste, smell, touch – Vision, pressure, photoelectric, inductive, capacitive sensor, position/distance measurement system

  • Sense of hearing – RFID read head, ultrasonic sensor

  • Nerves – Network, cable, connector

  • Brain – Controller, PLC

  • Language – RFID read head, horn, SmartLight

  • Muscles – Valve, drive, motor, stack light, horn

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970