Reliably detect parts in harsh conditions
Our inductive sensors with positive stop are ideal for checking the presence of workpieces and their position in presses with extreme reliability. With a plunger tip of hardened steel, these are designed for constant contact with the workpiece. Also, the sensor is not damaged if the plunger is fully compressed once in a while. You can trigger the sensor over the entire stroke range of the plunger.
The features
- Three spring tensions available: low, medium, high
- Maximum flexibility with a variety of sizes and four plunger styles
- Two-part housing for simple cleaning and maintenance
- Precise setting of the switchpoint
Downloads
-
Industry brochure automotive
-
Industry brochure white goods – household appliances