Level feedback for constant material feed

Level feedback for constant material feed

To ensure constant material flow the min/max level must be detected continuously in the injection molding machine. This task is performed by capacitive sensors. Whether in the hopper in direct contact with the materials or through the outer wall, these fill level indicators reliably determine all the values.

Features

  • For all materials
  • Simple sensor replacement
  • Miniature designs

Downloads

  • Industry brochure plastics industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970