Bundle signals in automation and robotics
BNI network blocks
For robot-based automation tasks, we enable you to use a simple and economical network topology: IO-Link sensor hubs collect the sensor signals in the gripper and pass them on to the controller. If you connect the hubs to a single 16-way IO-Link network module, it can bundle and forward the signals from up to 272 sensors. This reduces the amount of wiring required, cuts weight and lowers your costs.
Features
- Simple installation with three-core standard cables
- Centralized parameterization of the IO-Link devices via the controller
- Continuous diagnostics
- Significant savings in time and money
- High system availability
Related topics
Downloads
-
Industry brochure electronics industry
-
Industry brochure white goods – household appliances
-
Industry brochure automotive