In all environments - even on metal
High-performance, even on metal
The industrial-grade BIS M read/write head from Balluff ensures 100% quality and consistent error prevention, even on metal. It delivers consistent high performance in any environment and regardless of the substrate material. The small form factor handles large quantities of data with ease. And at long range.
- Quality and consistent error prevention, even on metal
- High-performance and reliable in any environment, regardless of the substrate material
- Compact design
- Long range
- Unlimited, fast communication thanks to unlimited read/write cycles
- Optimum production security