11.01.2023

New inductive position measuring system

Particularly fast, compact and precise

New inductive position measuring system

With the introduction of the BIR (Balluff Inductive Rapid Positioning System) product family, Balluff is launching a new inductive and extremely fast position measuring system - smart features included.

In addition to a high repeatability and measuring frequency of > 10 kHz, the BIR impresses with a large, adjustable measuring range and a particularly compact, flat housing with small blind zones.

The system is used in stamping presses, industrial robots, factory automation systems, and packaging lines, among others - in other words, wherever precision is required at high speed. BIR also plays to its strengths in the areas of laser cutting and 3D printing.

Ready for the factory of the future

The BIR features integrated temperature monitoring via IO-Link. The options for continuous condition monitoring, the flexible interfaces, and the simple parameterization and diagnostics via IO-Link reduce setup and changeover times. By facilitating troubleshooting, BIR contributes to avoiding the downtime of machines and equipment.

Features

  • High measuring frequency > 10 kHz
  • Easy to integrate thanks to compact design with small blind zones
  • Excellent price-performance ratio
  • High resolution, repeatability and linearity
  • Flexible interfaces (analog, IO-Link, SSI)
  • Continuous condition monitoring

BIR0004

Rapid inductive position measuring systems

BIR0005

Rapid inductive position measuring systems

BIR0006

Rapid inductive position measuring systems

BIR0007

Rapid inductive position measuring systems

BIR0004

Rapid inductive position measuring systems

Connection
Connector, M12x1, 4-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
300 mm
Interface
IO-Link V1.1
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
18...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
More product details
BIR0005

Rapid inductive position measuring systems

Connection
Connector, M12x1, 5-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
300 mm
Interface
Analog, voltage V1.1
IO-Link
Analog, voltage 0…10 V
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
More product details
BIR0006

Rapid inductive position measuring systems

Connection
Connector, M12x1, 5-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
300 mm
Interface
Analog, current V1.1
IO-Link
Analog, current 4…20 mA
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
More product details
BIR0007

Rapid inductive position measuring systems

Connection
Connector, M12x1, 8-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
300 mm
Interface
SSI V1.1
IO-Link
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
More product details

Downloads

  • Rapid inductive position measuring system BIR for a wide range of applications