Detecting – Metals
Using sensors to detect, record and position metallic objects
Using sensors to detect, record and position metallic objects
Do you need to reliably detect, record or position metallic objects? To find the right solution for your needs, please answer the following questions: How much distance from the object is required? How much space do you have available for installation? What ambient conditions do you need to account for (elevated temperatures, moisture, oil, dirt, etc.)? By asking yourself these questions you are able to select the right technology.
Application examples
Inductive sensors detect workpiece carriers or similar metallic objects simply and cost-effectively. This allows you to efficiently move your products through assembly on the transfer system. Any transport backups or missing workpieces are reliably detected. Inductive sensors are extremely reliable and easy to install using plug-and-play.
Photoelectric sensors check the presence of steel springs or similar small objects as they are brought in for processing. They ensure correct installation and assist in process continuity. These sensors stand out with their long ranges.
Sensor technologies
Various technologies can be used for detecting metallic objects depending on the application area:
Inductive sensors for detecting all metallic objects at close range (< 50 mm)
Capacitive sensors for detecting the presence or level of almost any material and liquid at close range (< 50 mm)
Photoelectric sensors in diffuse, retro-reflective or through-beam technology for detecting virtually any object over great distances (> 50 mm) using light
Ultrasonic sensors for detecting virtually any object over greater distances (> 50 mm) using sound